Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for indicator light [EC000223]
Bill of material
216915
PREVIEW
Preview
PLID
216915
MANUTYPEDESC
Manufacturer Type Description
M22-LCH-R
DESCSHORT
Short Description
Indicator light, RMQ-Titan, Extended, conical, without light elements, For filament bulbs, neon bulbs and LEDs up to 2.4 W, with BA 9s lamp socket, Red
DESCLONG
Long Description
Indicator light, Product range: RMQ-Titan, Complete unit, Design: Extended, conical, Description: without light elements, For filament bulbs, neon bulbs and LEDs up to 2.4 W, with BA 9s lamp socket, Color Lens: Red, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no, Front dimensions: 29,7, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015082169152
NETTO_WEIGHT
Netto weight
0.01700 kg
ECLASS_13_0
Front element for warning lights [AKF029019]
ETIM_9_0
Front element for indicator light [EC000223]
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
Red
EF006253
Construction type lens
Round
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
22.5 mm
EF006014
With front ring
false
EF005972
Material front ring
Other
EF002429
Colour front ring
Chrome
EF008343
Type of lens
High
EF003118
Degree of protection (IP), front side
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices